IESNA:LM-63-2002
[TEST]P1379875
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-740-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 114W 70CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (104) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17944.8
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
2676.3 2800.5 2972.8 2988.8 3004.8 2968.8 2844.6 2676.3 2660.3 2796.5 2984.8 3253.2 3625.8 4046.5 4499.2 4907.9 5256.4 5576.9 
5969.6 6354.2 6714.8 6814.9 6486.4 5913.5 4643.5 2488.0 1562.5 1141.8 849.4 621.0 436.7 328.5 240.4 128.2 40.1 8.0 0.0 
2676.3 2844.6 2972.8 3020.8 3032.9 3000.8 2872.6 2692.3 2676.3 2812.5 3016.8 3249.2 3645.9 4038.5 4491.2 4943.9 5320.5 5621.0 
6017.7 6402.3 6758.8 6871.0 6582.6 5929.5 4559.3 2496.0 1622.6 1157.9 857.4 625.0 444.7 332.5 252.4 144.2 40.1 8.0 0.0 
2676.3 2844.6 2980.8 3040.9 3032.9 3012.8 2920.7 2772.4 2700.3 2812.5 2980.8 3217.2 3573.7 3950.3 4463.2 5028.1 5400.7 5613.0 
5997.6 6390.3 6782.9 7035.3 6935.1 6342.2 5228.4 3048.9 1935.1 1422.3 1045.7 725.2 516.8 380.6 276.4 184.3 44.1 8.0 0.0 
2676.3 2824.5 2960.8 3040.9 3064.9 3076.9 3016.8 2896.6 2792.5 2824.5 2952.7 3133.0 3397.5 3782.1 4174.7 4563.3 4980.0 5356.6 
5753.2 6165.9 6642.7 7087.4 7199.6 6879.0 6137.8 4178.7 2435.9 1786.9 1346.2 989.6 685.1 484.8 304.5 184.3 56.1 8.0 0.0 
2676.3 2816.5 2972.8 3064.9 3117.0 3149.1 3145.0 3072.9 2996.8 2952.7 2996.8 3121.0 3317.3 3585.8 3918.3 4290.9 4639.4 5064.1 
5460.8 5885.4 6398.3 6979.2 7520.1 7640.3 7207.6 5969.6 3613.8 2071.3 1510.4 1189.9 801.3 544.9 364.6 212.3 84.1 12.0 0.0 
2676.3 2812.5 2956.7 3068.9 3157.1 3225.2 3261.2 3269.2 3241.2 3217.2 3233.2 3281.3 3389.4 3565.7 3810.1 4130.6 4503.2 4911.9 
5324.5 5773.3 6278.1 6835.0 7536.1 8321.4 8633.9 8329.4 6618.6 3882.2 1818.9 1081.7 753.2 492.8 316.5 188.3 84.1 16.0 0.0 
2676.3 2784.5 2916.7 3048.9 3169.1 3281.3 3369.4 3457.5 3513.6 3569.7 3601.8 3689.9 3810.1 3922.3 4102.6 4335.0 4643.5 5032.1 
5540.9 6069.7 6586.6 7059.3 7552.1 8401.5 9755.7 10917.5 10989.6 8846.2 5637.0 2648.2 1009.6 568.9 320.5 168.3 84.1 24.0 
0.0 
2676.3 2752.4 2876.6 3004.8 3153.1 3289.3 3429.5 3573.7 3738.0 3914.3 4114.6 4270.9 4399.1 4535.3 4691.5 4951.9 5376.6 
5817.3 6334.2 6943.1 7516.1 8064.9 8597.8 9218.8 10180.3 11614.6 13521.7 13545.7 11722.8 8445.6 5280.5 2468.0 693.1 
308.5 104.2 32.1 0.0 
2676.3 2740.4 2828.5 2944.7 3056.9 3229.2 3361.4 3557.7 3782.1 4014.4 4310.9 4595.4 4895.9 5240.4 5641.1 6153.9 6702.8 
7411.9 8085.0 8734.0 9363.0 9903.9 10376.7 10837.4 11410.3 12247.7 13573.8 14531.3 14034.5 12187.6 8750.0 3125.0 753.2 
324.5 108.2 36.1 0.0 
2676.3 2720.4 2792.5 2888.6 3016.8 3157.1 3309.3 3489.6 3677.9 3926.3 4202.7 4483.2 4803.7 5124.2 5544.9 6013.6 6618.6 
7351.8 8093.0 8842.2 9607.4 10268.5 10865.4 11446.4 12147.5 13057.0 14379.1 15308.6 14419.1 12872.7 8673.9 2820.5 661.1 
304.5 108.2 40.1 0.0 
2676.3 2708.3 2776.5 2860.6 2960.8 3072.9 3193.1 3353.4 3509.6 3710.0 3934.3 4166.7 4387.0 4663.5 4988.0 5380.6 5853.4 6434.3 
6983.2 7580.2 8149.1 8698.0 9198.8 9695.6 10292.5 11177.9 12287.7 12760.5 11578.6 10416.7 7275.7 2295.7 593.0 264.4 
92.1 40.1 0.0 
2676.3 2700.3 2752.4 2804.5 2892.6 2960.8 3056.9 3169.1 3309.3 3445.5 3585.8 3738.0 3898.3 4030.5 4230.8 4427.1 4731.6 5064.1 
5444.7 5841.4 6153.9 6526.5 6919.1 7311.7 7912.7 8689.9 9795.7 10008.1 8710.0 7732.4 5572.9 2067.3 496.8 216.3 
80.1 36.1 0.0 
2676.3 2672.3 2708.3 2744.4 2796.5 2856.6 2900.7 2952.7 2996.8 3036.9 3076.9 3080.9 3040.9 2980.8 2896.6 2824.5 2780.5 2776.5 2832.5 
2968.8 3157.1 3345.4 3541.7 3790.1 4146.7 4739.6 5304.5 4739.6 3385.4 2908.7 2179.5 909.5 320.5 156.3 68.1 36.1 0.0 
2676.3 2644.2 2620.2 2612.2 2600.2 2568.1 2504.0 2407.9 2299.7 2159.5 2031.3 1903.1 1798.9 1722.8 1646.6 1614.6 1574.5 1558.5 1558.5 
1566.5 1590.6 1574.5 1510.4 1402.3 1246.0 1041.7 853.4 709.1 597.0 500.8 404.6 300.5 220.4 144.2 68.1 28.0 0.0 
2676.3 2596.2 2536.1 2464.0 2387.8 2291.7 2179.5 2075.3 1975.2 1903.1 1847.0 1802.9 1762.8 1714.8 1682.7 1642.6 1614.6 1586.5 1546.5 
1490.4 1418.3 1330.1 1209.9 1105.8 997.6 897.4 801.3 701.1 605.0 516.8 424.7 320.5 216.3 144.2 72.1 24.0 0.0 
2676.3 2572.1 2459.9 2355.8 2235.6 2143.4 2071.3 2011.2 1971.2 1927.1 1895.0 1859.0 1818.9 1774.8 1734.8 1690.7 1654.7 1614.6 1562.5 
1486.4 1402.3 1310.1 1226.0 1165.9 1105.8 1021.6 913.5 793.3 693.1 580.9 468.8 352.6 248.4 152.2 72.1 20.0 0.0 
2676.3 2536.1 2391.8 2271.6 2163.5 2103.4 2071.3 2047.3 2047.3 2023.2 1991.2 1943.1 1887.0 1834.9 1762.8 1714.8 1658.7 1606.6 1538.5 
1478.4 1430.3 1382.2 1322.1 1286.1 1209.9 1117.8 1005.6 897.4 785.3 665.1 516.8 420.7 316.5 208.3 96.2 20.0 0.0 
2676.3 2504.0 2339.8 2199.5 2131.4 2107.4 2111.4 2131.4 2119.4 2091.4 2047.3 1975.2 1911.1 1834.9 1770.8 1690.7 1614.6 1542.5 1502.4 
1462.3 1402.3 1354.2 1314.1 1254.0 1157.9 1113.8 1053.7 989.6 885.4 725.2 629.0 508.8 404.6 268.4 144.2 24.0 0.0 
2676.3 2488.0 2299.7 2175.5 2123.4 2127.4 2155.5 2175.5 2183.5 2159.5 2075.3 1983.2 1887.0 1790.9 1706.7 1626.6 1566.5 1542.5 1494.4 
1434.3 1354.2 1286.1 1238.0 1161.9 1129.8 1081.7 1025.6 969.6 837.3 741.2 657.1 568.9 448.7 316.5 168.3 16.0 0.0 
2676.3 2476.0 2275.7 2167.5 2127.4 2159.5 2187.5 2231.6 2227.6 2179.5 2079.3 1967.2 1830.9 1706.7 1614.6 1566.5 1574.5 1554.5 1466.4 
1350.2 1258.0 1213.9 1149.8 1101.8 1065.7 1025.6 969.6 881.4 765.2 689.1 609.0 532.9 412.7 308.5 152.2 12.0 0.0 
2676.3 2472.0 2255.6 2147.4 2131.4 2155.5 2207.5 2243.6 2239.6 2191.5 2071.3 1911.1 1750.8 1626.6 1538.5 1502.4 1538.5 1486.4 1366.2 
1266.0 1177.9 1165.9 1085.7 1057.7 1029.7 985.6 925.5 825.3 733.2 661.1 580.9 552.9 392.6 256.4 132.2 8.0 0.0 
2676.3 2472.0 2255.6 2135.4 2131.4 2147.4 2195.5 2235.6 2247.6 2195.5 2071.3 1895.0 1742.8 1622.6 1530.5 1502.4 1534.5 1470.4 1362.2 
1254.0 1165.9 1153.9 1077.7 1049.7 1009.6 973.6 921.5 817.3 729.2 649.0 560.9 496.8 340.5 244.4 128.2 8.0 0.0 
